IntelliSpec DataSheet

A571HM821M400C

aka  ALC40C821EJ400  

Capacitor, aluminum, 820 uF, +/-20% Tol, -40/+105C, 400V@105C
Dimensional Data (mm)
ID Dimension Tolerance
D: 40 +1/-0
L: 70 +/-2
S: 22.5 +/-0.1
LL: 6.3 +/-1
F: 2 +/-0.1
Specifications
Manufacturer: KEMET
Capacitance: 820 uF
Rated Temperature: 105C
Voltage @ rated temp: 400V
VDC Surge: 440WVDC
Life @ rated temp: 9000 h
Temperature Range: -40/+105C
RoHS: Yes
Tolerance: +/-20%
Part Type Description: Radial Cylindrical Aluminum Electrolytic
Style: Snap-in
Lead Type: Hooked Terminals
Lead Form: Standard Pin
Lead Specification: 4pin
Leakage Current: 984 uA
Leakage Condition: 5min/20c
Miscellaneous Electrical: series (ALC40)
Package Kind: Bulk
Package Quantity: 25
IntelliData.Net    Copyright © 2008, KEMET Electronics Corporation