IntelliSpec DataSheet

A571JP102M450C

aka  ALC40C102FL450  

Capacitor, aluminum, 1000 uF, 20% Tol, -40/+105C, 450V@105C
Dimensional Data (mm)
ID Dimension Tolerance
D: 45 +1/-0
L: 75 +/-2
S: 22.5 +/-0.1
LL: 6.3 +/-1
F: 2 +/-0.1
Specifications
RoHS: Yes
Temperature Range: -40/+105C
Capacitance: 1000 uF
Tolerance: 20%
Rated Temperature: 105C
Voltage @ rated temp: 450V
Life @ rated temp: 9000 h
Part Type Description: Radial Cylindrical Aluminum Electrolytic
Style: Snap - In
Lead Type: HookedTerminals
Lead Form: StandardPin
Lead Specification: 4pin
Packaging: Bulk
Leakage Current: 1.35 mA
Leakage Condition: 5min/20C
IntelliData.Net    Copyright © 2008, KEMET Electronics Corporation