IntelliSpec DataSheet

C1812C105K1RACTU

aka  C1812C105K1RAC7800  

Capacitor, Ceramic, SMD, MLCC, Temperature Stable, Class II, 1 uF, +/-10% Tol, 100V, X7R, 1812
Dimensional Data (mm)
ID Dimension Tolerance
L: 4.5 +/-0.3
W: 3.2 +/-0.3
T: 1.55 +/-0.1
B: 0.6 +/-0.35
Specifications
Supplier: KEMET
Part Type Description: SMD, MLCC, Temperature Stable, Class II
Miscellaneous Electrical: Note: Referee time for X7R dielectric for this part number is 1000 hours
Capacitance: 1 uF
Chip Size: 1812
Voltage: 100V
Temperature Coefficient: X7R
Tolerance: +/-10%
Application: Standard Chip
Termination Type: Tin
Marked: No
Temperature Range: -55/+125C
Dissipation Factor: 2.5%
Insulation Resistance: 1 GOhm
Dielectric Strength: 250V
Package Kind: T&R
Package Size: 7in
Package Type: Plastic Tape
Package Quantity: 1000
Statements of suitability for certain applications are based on our knowledge of typical operating conditions for such applications, but are not intended to constitute - and we specifically disclaim - any warranty concerning suitability for a specific customer application or use. This Information is intended for use only by customers who have the requisite experience and capability to determine the correct products for their application. Any technical advice inferred from this Information or otherwise provided by us with reference to the use of our products is given gratis, and we assume no obligation or liability for the advice given or results obtained.
IntelliData.Net    Copyright © 2012, KEMET Electronics Corporation