IntelliSpec DataSheet

ELG687M200AQ6AA


Capacitor, aluminum, 680 uF, +/-20% Tol, -25/+105C, 200 VDC@105C
Dimensional Data (mm)
ID Dimension Tolerance
D: 22 +/-1
L: 50 +/-2
S: 10 +/-0.5
LL: 5.8 +/-1
F: 2 +/-0.1
Specifications
Supplier: KEMET
Application: 105C
Part Type Description: Snap-In, Aluminum Electrolytic
Lead Type: 2 Pin
RoHS: Yes
Capacitance: 680 uF
Voltage: 200 VDC
Tolerance: +/-20%
Voltage: 250 VDC (Surge)
Rated Temperature: 105C
Temperature Range: -25/+105C
Life: 2000 Hrs
Leakage Current: 2.7 mA
Leakage Condition: uAmps (5min 20C)
Dissipation Factor: 15%
Resistance/ESR: 121 mOhms (20kHz)
Current/Ripple Current: 1750 mAmps (120Hz)
Package Kind: Bulk
Statements of suitability for certain applications are based on our knowledge of typical operating conditions for such applications, but are not intended to constitute - and we specifically disclaim - any warranty concerning suitability for a specific customer application or use. This Information is intended for use only by customers who have the requisite experience and capability to determine the correct products for their application. Any technical advice inferred from this Information or otherwise provided by us with reference to the use of our products is given gratis, and we assume no obligation or liability for the advice given or results obtained.
IntelliData.Net    Copyright © 2016, KEMET Electronics Corporation