ELH337M400AS4AA
Capacitor, aluminum, 330 uF, +/-20% Tol, -25/+85C, 400V@85C

Dimensional Data (mm)
| ID | Dimension | Tolerance |
|---|---|---|
| D: | 30 | +/-1 |
| L: | 40 | +/-2 |
| S: | 10 | +/-0.5 |
| LL: | 5.8 | +/-1 |
| F: | 2 | +/-0.1 |
Specifications
| Supplier: | KEMET |
| Part Type Description: | Snap-In Aluminum Electrolytic |
| Style: | Snap-in |
| Lead Type: | 2 Pin |
| Capacitance: | 330 uF |
| Tolerance: | +/-20% |
| Rated Temperature: | 85C |
| Voltage @ rated temp: | 400V |
| VDC Surge: | 450WVDC |
| Life @ rated temp: | 2000 h |
| RoHS: | Yes |
| Low Z/ESR: | Yes |
| Temperature Range: | -25/+85C |
| ESR at 100kHz @ room temp: | 195 mOhm |
| Leakage Current: | 2.6 mA |
| Leakage Condition: | 5min/20c |
| Dissipation Factor: | 15% |
| Ripple 120Hz @ rated temp: | 1.9 A |
| Package Kind: | Bulk |
| Package Quantity: | 200 |